Control Modules
Analog Input Device Control Card-H-F4001
Honeywell Analog Input Device Control Card with two thresholds that can be set through the panel keyboard. It can manage gas detection systems, level and temperature signal systems
Honeywell Analog Input Device Control Card has two thresholds that can be set through the panel keyboard. It can manage gas detection systems, as well as level and temperature signal systems. It can control all the 4-20 mA output transducers normally used for Explosive and Toxic Gas, Oxygen, Temperature and Level sensors. It is suitable for applications fault-tolerant SIL2 or SIL3 according to the norm IEC61508. LED bar shows signal trend. Plastic pocket contains label, indicates selected measuring scale.
Features & Benefits:- Internal logic management by micro-controller
- Communication management by FPGA
- Plastic pocket contains label indicating selected measuring scale
- LED bar shows signal trend
- Can be hot-swapped
- IEC61508
Others
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- Maximum Operating Humidity
- 95 Non-Condensing percentage relative humidity
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Maximum Output Current
- 4 - 20 milliampere
- Maximum Standby Current
- 35 milliampere
- Alarm Current
- 0.05 ampere
- Type
- Analog Detection Card
- Number of inputs
- 1
- Product Type
- Analog Detection Card
- Input and Output Type
- Analog
- Number of outputs
- 1
Others
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- Maximum Operating Humidity
- 95 Non-Condensing percentage relative humidity
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Maximum Output Current
- 4 - 20 milliampere
- Maximum Standby Current
- 35 milliampere
- Alarm Current
- 0.05 ampere
- Type
- Analog Detection Card
- Number of inputs
- 1
- Product Type
- Analog Detection Card
- Input and Output Type
- Analog
- Number of outputs
- 1
- Type : Analog Detection Card
- Number of inputs : 1
- Product Type : Analog Detection Card
- Input and Output Type : Analog
- Number of outputs : 1
- Minimum Operating Ambient Temperature : -5 degree Celsius
- Maximum Operating Humidity : 95 Non-Condensing percentage relative humidity
- Maximum Operating Ambient Temperature : 50 degree Celsius
- Maximum Output Current : 4 - 20 milliampere
- Maximum Standby Current : 35 milliampere
- Alarm Current : 0.05 ampere
Image
SKU
Description
H-F4001-2
Analog Input Card, 1 Analog Input, 4-20mA, CCT2R, Double Plug Cable, EN Approved
H-F4001-UL
Analog Input Card, 1 Analog Input, 4-20mA, CCT2, Single Plug Cable, UL Listed
H-F4001
Analog Input Card, 1 Analog Input, 4-20mA, CCT2, Single Plug Cable, EN Approved