Control Modules
HMI Touch Screen
The HMI is an ESA Automation entry-level solution with a 7in wide touch screen display equipped with TRUE-FLAT touch screen technology and dual RS232/RS485/COM0 serial port, able to combine high technology with a wide connectivity.
The HMI is an ESA Automation entry-level solution with a 7in wide touch screen display equipped with TRUE-FLAT touch screen technology and dual RS232/RS485/COM0 serial port, able to combine high technology with a wide connectivity. The ESA's entry-level solution in the HMI universe. Resistant and easy to use, these devices offer the perfect degree of programming and control for those seeking simplicity.
Features & Benefits:- ABS plastic chassis cover for higher endurance and durability
- Available in different sizes 7in
- Wide-screen displays with white LED back-lighting
- True flat touch screen
- High connectivity
- Easy programming thanks to ESA’ SmartClick software
- CE Certified
Others
- Type
- Touchscreen
- Brand
- Honeywell Industrial Fire
Others
- Type
- Touchscreen
- Brand
- Honeywell Industrial Fire
- Type : Touchscreen
- Brand : Honeywell Industrial Fire
Image
SKU
Description
H-ESA-SC107
HMI Touch Screen, 7in Wide TFT, 30K Colors, 800x400pi, ARM 64MB, Port 1 (RS232/RS485/COM0), Port 2 (RS232/RS485/COM0), USB A, USB B, ETH, SD/MMC Slot, 18-32V DC, 5W