https://buildings.honeywell.com/us/en/search-results.html

Control Modules

One Channel I/O Unit

Eltek one channel I/O (input/output) unit DIN rail with an alternating contact for external controls, and an entrance for error message from external equipment

The Eltek one channel I/O (input/output) unit DIN rail with an alternating contact for external controls, and an entrance for error message from external equipment. The device has 2 pot-free contact sets such as controlled by the same signal from the fire station. (2pot free w/common control). Used as an adapter between conventional signals (on/off) and analogue detector loops. Depending on the signal entering the address unit and the type of address unit will these could give fire, warning or error message to the fire station. They can either be used as an address for a specific signal from, for example, a sprinkler valve, or as a group address when conventional detectors shall be connected to an addressable facility.

Others

  • Brand
    • Eltek

Others

  • Brand
    • Eltek
  • Brand : Eltek
Image
SKU
Description
alt
251402
One Channel I/O Unit, DIN Rail, 6.8Kohm Error Resistance, 17-28V DC, 9-11 Out, 2.7mA LED