Control Modules
S81-F7007 Analog Addressable Device Control Card
Honeywell S81-F7007 Analog Addressable Device Control Card is for SSP protocol addressable devices. It can manage up to 127 Analog/digital input addressable modules and control modules
Honeywell S81-F7007 Analog Addressable Device Control Card is for SSP (Scame Sistemi Protocol) protocol addressable devices. It can manage up to 127 Analog/digital input addressable modules and control modules. This card must not be used with fire detection systems. It has periodical functionality of self-testing of card and all connected devices. Its communication is managed by FPGA. It has SMD technology multilayer circuit.
Features & Benefits:- Periodical functionality self-testing of card and all connected devices
- Communication management by FPGA
- SMD technology multilayer circuit
- Front plug-in on 19’’ rack, with locking screws
- 127 addresses on SSP protocol
- Serial connection on 1200 m bus
- Serial line can be looped (3000 m max)
Others
- Maximum Operating Humidity
- 95 Non-Condensing percentage relative humidity
- Maximum Output Current
- 250
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Maximum Standby Current
- 70 milliampere
- Alarm Current
- 0.074 ampere
- Brand
- Honeywell Industrial Fire
- Approved Location
- EN
- Type
- I/O Module
Others
- Maximum Operating Humidity
- 95 Non-Condensing percentage relative humidity
- Maximum Output Current
- 250
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Maximum Standby Current
- 70 milliampere
- Alarm Current
- 0.074 ampere
- Brand
- Honeywell Industrial Fire
- Approved Location
- EN
- Type
- I/O Module
- Brand : Honeywell Industrial Fire
- Approved Location : EN
- Type : I/O Module
- Maximum Operating Humidity : 95 Non-Condensing percentage relative humidity
- Maximum Output Current : 250
- Minimum Operating Ambient Temperature : -5 degree Celsius
- Maximum Operating Ambient Temperature : 50 degree Celsius
- Maximum Standby Current : 70 milliampere
- Alarm Current : 0.074 ampere
Image
SKU
Description
H-F7007
Analog Addressable Device Control Card, Non-Redundant, Upto 127 Addresses, 1200m Serial Connection, SSP Protocol