https://buildings.honeywell.com/us/en/search-results.html

Control Modules

Time Control Module

Time control module is used for the time synchronization of a VARIODYN® D1 alarm/evacuation system via GPS (Global Positioning System).

This module is used for the time synchronization of a VARIODYN® D1 alarm/evacuation system via GPS (Global Positioning System). The exact time is then transmitted to all other networked DOMs via one DOM which is time-synchronized with the TCM-GPS (Time Control Module TCM GPS). This facilitates precisely timed, automated announcements (e.g. the recess bell in schools) timed volume adjustment (e.g. night-mode in railway stations) or simply just precisely-timed documentation of announcements or fault alarms.

Features & Benefits:
  • Module for time synchronization of entire VARIODYN® D1 system
  • Can be connected to any DOM in the system
  • via GPS signal synchronization
  • Activation on the system via pre-installed cable (included)
Certifications:
  • EN 54-16

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Image
SKU
Description
alt
K583387.21
Time-Control-Module GPS, Channel separation > 75 dB
alt
K583387
Time Control Module (TCM)