https://buildings.honeywell.com/us/en/search-results.html

Control Modules

VARIODYN D1 View Control Module VCM

The VCM was added to the VARIODYN D1 system in accordance with the requirements for EN 54-16 approval. It enables the standardized display of collective messages and has a 5-button operator control panel.

The VCM was added to the VARIODYN D1 system in accordance with the requirements for EN 54-16 approval. It enables the standardized display of collective messages and has a 5-button operator control panel.

At least one VCM is required for EN 54-16 systems. If several upright cabinets are set up directly side-by-side in a room and form a single system, one VCM per room is sufficient. Remotely positioned cabinets require a separate VCM each. The VCM is connected directly to a UIM and 24V DC. The max. 3 DOMs in the cabinet in which the VCM is located are also connected to three separate VCM inputs. All other DOMs are linked via Ethernet. The VCM can be programmed easily and conveniently using a macro in the “Designer” programming software.

Others

  • Maximum Power Consumption
    • 10 milliampere
  • Brand
    • Esser

Others

  • Maximum Power Consumption
    • 10 milliampere
  • Brand
    • Esser
  • Brand : Esser
  • Maximum Power Consumption : 10 milliampere
Image
SKU
Description
alt
K583351
View Control Module, Current consumption @ 24 V DC approx. 10 mA