Monitor Modules
Intelligent Monitor Module
Intelligent monitor modules are addressable and designed for use with Silent Knight® Series FACPs. They are intended to function with 2-wire systems, where the individual address of each module is selected using the built-in rotary switches.
Intelligent monitor modules are addressable and are designed for use with Honeywell Silent Knight® Series fire alarm control panels. They are intended to function with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary switches. Intelligent monitor modules support Class A supervised or Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored for alarm and trouble conditions.
Features & Benefits:- Single contact monitor
- Support for Class A and Class B wiring
- Fully supervised
- Panel controlled status
- LED that flashes green during normal states and turns a solid red during an alarm
- SEMS screws allow for easy wiring
- Rotary address switches for fast installation
- UL Listed
Others
- Brand
- Silent Knight
- Product Type
- Monitor Module
- Mounting Type
- Wall-Mount
- Module Type
- Monitor
Others
- Brand
- Silent Knight
- Product Type
- Monitor Module
- Mounting Type
- Wall-Mount
- Module Type
- Monitor
- Brand : Silent Knight
- Product Type : Monitor Module
- Mounting Type : Wall-Mount
- Module Type : Monitor
Others
Document Title
File Size
Date Added
Sales Sheet
Document Title
File Size
Date Added
Brochure
Document Title
File Size
Date Added
Installation Instructions
Document Title
File Size
Date Added
Data Sheet
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
SK-MONITOR
Monitor Module