https://buildings.honeywell.com/us/en/search-results.html

Relay Modules

900 Series Output Module

Output modules allows the control of auxiliary devices such as fire shutters or sounders. They includes a custom low profile surface-mounting box with several options for fixing. A single tri-color LED indicates the status of the module.

Output modules allows the control of auxiliary devices such as fire shutters or sounders. A single tri-color LED indicates the status of the module. In normal conditions, the LED can be set by command from the control panel to blink green when the module is polled. When the control panel switches the relay to the energised state the LED can be set to continuous green. In the case of an open circuit or fault on the output circuit, the module will set the LED to blink yellow. They mounts onto standard 35mm x 7.5mm "Top Hat" DIN Rail.

Features & Benefits:
  • Tri-colour LEDs for status indication
  • Wired for either supervised or non-supervised operation
  • Mounts onto standard 35mm x 7.5mm "Top Hat" DIN rail
  • An earthing terminal is provided in the surface mount
Certifications:
  • VdS Approved
  • CE Approved.

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
  • Minimum Operating Humidity
    • 5 Percentage
  • Minimum Operating Voltage
    • 15 voltage direct current
  • Maximum Operating Voltage
    • 15 - 30
    • 30 voltage direct current

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
  • Minimum Operating Humidity
    • 5 Percentage
  • Minimum Operating Voltage
    • 15 voltage direct current
  • Maximum Operating Voltage
    • 15 - 30
    • 30 voltage direct current
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Operating Ambient Temperature : -20 degree Celsius
  • Minimum Operating Humidity : 5 Percentage
  • Minimum Operating Voltage : 15 voltage direct current
  • Maximum Operating Voltage : 15 - 30|30 voltage direct current