Relay Modules
Addressable Output Module
Addressable Output Module is loop powered devices controlling an unsupervised double pole relay output.
Addressable Output Module are used with the Morley-IAS intelligent fire alarm control panels to provide management of 240Vac loads. The output relay is a bistable device, latching in either the on or the off state on command from the fire alarm control panel.
Each module uses one of the ninety-nine possible module addresses available on a loop. It responds to regular polling from the control panel, indicated by a pulsing LED every successful communication. Each module is supplied with a built-in isolator for protection. However, to increase application flexibility individual isolators may be switched out as required.
To help engineers in the maintenance and fault finding process, both the LEDs and the address switches can be viewed without having to remove the cover of the mounting box. The LEDs, being multi-colour, provide diagnostic information regarding the status of the output
Features & Benefits:- 240Vac mains switching
- DIN rail mounting option
- Surface mounting option
- Bi-colour LED status indication
- Built-in Short Circuit Isolators
- Visible Address selector switches
- Plug in connectors
- GEA GEI 1-082
- CEA GEI 1-084
Others
- Maximum Operating Humidity
- 95 Percentage
- Brand
- Morley-IAS
Others
- Maximum Operating Humidity
- 95 Percentage
- Brand
- Morley-IAS
- Brand : Morley-IAS
- Maximum Operating Humidity : 95 Percentage