Relay Modules
Controller Module
Controller Modules by Notifier are external box connectable via RS485 to the DVR to connect locally.
Controller modules by Notifier are external box connectable via RS485 to the DVR to connect locally. Remotely 16 alarmable inputs and control 16 relay outputs NO tolerable voltage 30V DC 3A addressable with rotary switch. 12V DC power supply (included) dimensions 180x183x27mm. It is possible to install up to a max. of 9 devices.
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Image
SKU
Description
GV-IO USB-BOX
Controller Module: 16 Relay Output