https://buildings.honeywell.com/us/en/search-results.html

Relay Modules

Controller Module-GV-IO USB-BOX

Controller Modules by Notifier are external box connectable via RS485 to the DVR to connect locally.

Controller modules by Notifier are external box connectable via RS485 to the DVR to connect locally. Remotely 16 alarmable inputs and control 16 relay outputs NO tolerable voltage 30V DC 3A addressable with rotary switch. 12V DC power supply (included) dimensions 180x183x27mm. It is possible to install up to a max. of 9 devices.

Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
GV-IO USB-BOX
Controller Module: 16 Relay Output