https://buildings.honeywell.com/us/en/search-results.html

Relay Modules

Conventional Fire Alarm Control Panel

Conventional Fire Alarm Control Panels by Gamewell-FCI are ideal fire panel that can be used for a wide range of different sized installations such as hotels, schools, correctional institutions, health care facilities, and manufacturing plants.

Conventional Fire Alarm Control Panels by Gamewell-FCI are ideal fire panel that can be used for a wide range of different sized installations such as hotels, schools, correctional institutions, health care facilities, small office buildings, and manufacturing plants. The panel is compatible with a variety of conventional two-wire smoke detectors, four-wire smoke detectors, and notification appliances. This includes System Sensor i3™ Series microprocessor-based detectors and offers advanced features like drift compensation, maintenance alert and freeze warning. (See Appendix A of the Flex 410 Installation & Operations Manual, P/N 151321, for a list of compatible devices). Outputs include four Class B (Style Y) or two Class A (Style Z) supervised Notification Appliance Circuits (NACs) to annunciate alarm conditions. NAC circuits support single circuit synchronization, regulated. Three programmable auxiliary relay outputs can be programmed to activate (for all zones or individual zones)

Features & Benefits:
  • Offers 10 Class B (Style B) or 5 Class A (Style D) Initiating Device Circuits (IDCs), expandable up to 30 Class B or 15 Class A IDCs with optional zone expander(s)
  • Supervised zone expanders and I/O modules can be mounted remotely in optional accessory cabinet All zones are compatible with 2- and 4-wire detectors
  • Built-in digital alarm communication transmitter (DACT) with dual phone line monitors
  • Includes four Class B (Style Y) or two Class A (Style Z) supervised notification appliance circuits (NACs) Uses built-in walk test
Certifications:
  • UL: S521
  • CSFM: 7165-1703: 0162
  • ISO 9001 Certification

Others

  • For Use With
    • GWCZM-400
  • Brand
    • Gamewell-FCI

Others

  • For Use With
    • GWCZM-400
  • Brand
    • Gamewell-FCI
  • For Use With : GWCZM-400
  • Brand : Gamewell-FCI
Data Sheet
Name
Description
File Size
Date
Size
Flex GWF410 Ten Zone FACP Data Sheet
application/pdf 66.85 KB
5/18/2022
66.85 KB
Name
Description
File Size
Date
Size
Flex GWF410 Ten Zone FACP Data Sheet
66.85 KB
5/18/2022
66.85 KB