Relay Modules
Fibre-Optic Switch for ethernet ring
The LWL-Switch is used for designing an ethernet network in loop topology. On account of the loop structure, the network is fully redundant since, in the case of an LWL fibre rupture.
The LWL-Switch is used for designing an ethernet network in loop topology. On account of the loop structure, the network is fully redundant since, in the case of an LWL fibre rupture, it is possible to still communicate through the other side of the loop.
In addition, every switch has two operating voltage inputs (24V DC) and one relay for the forwarding of fault signals.
Features & Benefits:- 6 Ethernet-connections
- Relay for redirecting a faulty message contact load 24 V DC/1 A
- 2 Duplex-SC-LWL-connections
- EN 54-16
- IEEE 802
- G 210122
Others
- Approved Location
- IES
- Brand
- Esser
Others
- Approved Location
- IES
- Brand
- Esser
- Approved Location : IES
- Brand : Esser
Image
SKU
Description
K583392
Fiber optic-Switch for ethernet ring, Multimode