Relay Modules
I/O Accessory and Expansion
The I/O Accessory and Expansion card provides 4 inputs and 4 relay outputs. It supports both DC and AC output voltages and provides a USB port as well.
The I/O Accessory and Expansion card provides 4 inputs and 4 relay outputs. It supports both DC and AC output voltages and provides a USB port as well.
Features & Benefits:- It can switch between two modes, NET/IO Card Mode and I/O Box Mode, which expands its capability
- Up to 4 GV-NET/IO Cards can be chained together when it is on the I/O Box mode
- A USB port is provided for PC connection, and it is used with 30 DC output voltage
- Key Features 4 It can act as an independent device when it is on the I/O Box mode
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Image
SKU
Description
GV-NET 12OUT
I/O Accessory and Expansion, Relay Output Expansion, 12
GV-NET
I/O Accessory and Expansion, 4 Digital Inputs, 4 Relay Outputs