Relay Modules
Intelligent Alarm System Control Module
Intelligent alarm system control modules have six relays or circuits that are intended for use in intelligent alarm systems and for switching applications.
Intelligent alarm system control modules have six relays or circuits that are intended for use in an intelligent alarm system and for switching applications. Each module has its own address. A pair of rotary code switches is used to set the address of the first module from 01 to 154. The remaining modules are automatically assigned to the next five higher addresses. Provisions are included for disabling a maximum of three unused modules to release the addresses to be used elsewhere. Each module also has panel-controlled green LED indicators. The panel can cause the LEDs to blink, latch on, or latch off.
Features & Benefits:- Removable 18 AWG to 12 AWG & plug-in terminal blocks
- Status indicators for each point
- LiteSpeedĀ® or CLIP operation
- Mount one or two modules in a BB-2F cabinet (optional)
- Mount up to six modules on a CHS-6 chassis or BB-6F cabinet (optional)
- Mounting hardware included
- UL Listed: S2424
- ULC Listed: S2424
- MEA Listed: 55-02-E
- FM Approved (Local Protective Signaling)
- CSFM: 7300-0075:0205
- Maryland State Fire Marshal: Permit # 2106 (CMF-300-6)- Permit # 2099 (CRF-300-6)
Others
- Relay Voltage
- 110 voltage alternating current
- 30 voltage direct current
- Minimum Operating Humidity
- 10 Non-Condensing percentage relative humidity
- Maximum Operating Humidity
- 93 Non-Condensing percentage relative humidity
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 49 degree Celsius
- 120 degree Fahrenheit
- Type
- Control Module
- Includes
- Mounting Hardware
- Brand
- Fire-Lite
Others
- Relay Voltage
- 110 voltage alternating current
- 30 voltage direct current
- Minimum Operating Humidity
- 10 Non-Condensing percentage relative humidity
- Maximum Operating Humidity
- 93 Non-Condensing percentage relative humidity
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 49 degree Celsius
- 120 degree Fahrenheit
- Type
- Control Module
- Includes
- Mounting Hardware
- Brand
- Fire-Lite
- Type : Control Module
- Includes : Mounting Hardware
- Brand : Fire-Lite
- Relay Voltage : 110 voltage alternating current|30 voltage direct current
- Minimum Operating Humidity : 10 Non-Condensing percentage relative humidity
- Maximum Operating Humidity : 93 Non-Condensing percentage relative humidity
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Maximum Operating Ambient Temperature : 49 degree Celsius|120 degree Fahrenheit
Data Sheet
Name
Description
File Size
Date
Size
CMF-300-6(A) Six Circuit Supervised Control Module and SYNC-1 Accessory Card Data Sheet
application/pdf 711.29 KB
5/4/2022
711.29 KB
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
CMF-300-6(A) Six Circuit Supervised Control Module and SYNC-1 Accessory Card Data Sheet
711.29 KB
5/4/2022
711.29 KB
Image
SKU
Description
CMF-300-6A
Control Module, 6 Circuit, Supervised, 6 Class B or 3 Class A, Green LED
CRF-300-6A
Control Module, 6 Relay, 6 Form C, Multi-Module, Green LED