/content/hbtbt/us/en/search-results.html

Relay Modules

IQ8 TAL module

Module with 1 technical input plus 1 relay output with built-in loop short-circuit isolator, for connection to the esserbus fire detection loop without the need for external power.

Overview

Module with 1 technical input plus 1 relay output with built-in loop short-circuit isolator, for connection to the esserbus fire detection loop without the need for external power. Provided with input activated indicator led and key for activation test, lid opening to access the electronic module and reset. Direct installation on blue ABS universal mechanism box with hinged door.

Specifications

Others

  • Maximum Standby Current
    • 45 µA
  • Maximum Operating Humidity
    • <95 Percentage
  • Minimum Wire Gauge
    • 26
  • Maximum Wire Gauge
    • 14 square millimetre
  • Brand
    • Esser

Others

  • Maximum Standby Current
    • 45 µA
  • Maximum Operating Humidity
    • <95 Percentage
  • Minimum Wire Gauge
    • 26
  • Maximum Wire Gauge
    • 14 square millimetre
  • Brand
    • Esser
  • Maximum Standby Current : 45 µA
  • Maximum Operating Humidity : <95 Percentage
  • Minimum Wire Gauge : 26
  • Maximum Wire Gauge : 14 square millimetre
  • Brand : Esser
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
804868.HON
IQ8 TAL module, 1 input, 1 relay, 1 isolator
Image
SKU
Description
alt
804868.HON
IQ8 TAL module, 1 input, 1 relay, 1 isolator