Relay Modules

K78753X Relay Module

Relay module with freely programmable output functions, each of which can operate as an NC or NO contact (not monitored) for potential-free activation.

Relay module with freely programmable output functions, each of which can operate as an NC or NO contact (not monitored) for potential-free activation.

Others

  • Product Type
    • Relay Module

Others

  • Product Type
    • Relay Module
  • Product Type : Relay Module
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
K787532
3-Relay Module, Quiescent current approx.1 5 mA
alt
K787530
4-Relay Module, Contact load relay max. 30 V DC/1 A
alt
K787531
3-Relay Module, Quiescent current approx. 5 mA