Relay Modules
Multi-Mod Relay Output Module
Multi-mod relay output modules provide six Form C control relay outputs on one board.
Multi-mod relay output modules provide six Form C control relay outputs on one board. Their compact design affords ease of installation while using minimum wall space. Multi-mod relay output modules connect to the signaling line circuit (SLC) of the Gamewell-FCI® analog addressable series fire alarm control panels (FACPs). Each relay circuit on the multi-mod relay output module occupies its own address on the control panel’s SLC and can be programmed to respond to its own individual control-by-event sequence of operation. The address of the first relay is set by a pair of rotary code switches on the modules. Each remaining relay circuit is automatically assigned to its own subsequent address.
Multi-mod relay output modules include an address disable switch that allows one, two, or three addresses to be turned off to free these addresses for other purposes. Each relay has its own status LED that flashes to indicate proper polling and lights steady when the circuit has been activated. Two multi-mod units can be mounted in one MBB-2 cabinet. Additional mounting options include the MCH-6 chassis that can accommodate six multi-mod modules. The MCH-6 chassis can be installed in custom cabinets or mounted in the MBB-6 cabinet. The multi-mod module is suitable for use in applications where the centralized location of circuits is required. As many as 36 Form C relays may be located in a cabinet. This feature saves valuable wall space in mechanical rooms and electrical closets, as well as reduces the cost of the installation.
Features & Benefits:- Includes removable wiring terminal blocks that allow ease of installation and servicing
- Terminal blocks can accommodate 18 to 12 AWG wire
- Provides a flexible jumper configuration feature that allows up to three relay addresses to be disabled
- Offers a wide range of contact ratings
- Displays individual LED indicators*
- Suitable for retrofit applications
- Ideal for applications such as elevator control, AHU control, door holder release, or similar functions requiring multiple relay outputs
- * Only the red LED is operative in panels that do not operate in Velociti® mode
- UL: S1913
- FM: 3023594
- MEA FDNY: 219-02-E Vol. VI
- CSFM: 7300-1703-0124
- ISO 9001 Certification
Others
- Maximum Operating Humidity
- 93 Percentage
- Relay Current
- 30 milliampere
- Alarm Current
- 32 milliampere
- Cabinet Depth
- 6.5 inch
- LED Current
- 32 milliampere
- Maximum Operating Voltage
- 15 - 32 DC volt
- 15 DC volt
- Cabinet Height
- 12.63 inch
- Normal Input Current
- 1.45 milliampere
- Relay Voltage
- 30 DC volt
- Cabinet Width
- 24 inch
- LED Circuit-Status Indicators
- 6
- Maximum Wire Gauge
- 12
- Brand
- Gamewell-FCI
- Relay Contact Configuration
- Form C
- Approved Location
- MEA FDNY 219-02-E Vol VI
- UL Listed S1913
- CSFM 7300-1703-0124
- FM 3023594
- Supported Wiring Configuration
- Class B
- Minimum Wire Gauge
- 18
Others
- Maximum Operating Humidity
- 93 Percentage
- Relay Current
- 30 milliampere
- Alarm Current
- 32 milliampere
- Cabinet Depth
- 6.5 inch
- LED Current
- 32 milliampere
- Maximum Operating Voltage
- 15 - 32 DC volt
- 15 DC volt
- Cabinet Height
- 12.63 inch
- Normal Input Current
- 1.45 milliampere
- Relay Voltage
- 30 DC volt
- Cabinet Width
- 24 inch
- LED Circuit-Status Indicators
- 6
- Maximum Wire Gauge
- 12
- Brand
- Gamewell-FCI
- Relay Contact Configuration
- Form C
- Approved Location
- MEA FDNY 219-02-E Vol VI
- UL Listed S1913
- CSFM 7300-1703-0124
- FM 3023594
- Supported Wiring Configuration
- Class B
- Minimum Wire Gauge
- 18
- LED Circuit-Status Indicators : 6
- Maximum Wire Gauge : 12
- Brand : Gamewell-FCI
- Relay Contact Configuration : Form C
- Approved Location : MEA FDNY 219-02-E Vol VI|UL Listed S1913|CSFM 7300-1703-0124|FM 3023594
- Supported Wiring Configuration : Class B
- Minimum Wire Gauge : 18
- Maximum Operating Humidity : 93 Percentage
- Relay Current : 30 milliampere
- Alarm Current : 32 milliampere
- Cabinet Depth : 6.5 inch
- LED Current : 32 milliampere
- Maximum Operating Voltage : 15 - 32 DC volt|15 DC volt
- Cabinet Height : 12.63 inch
- Normal Input Current : 1.45 milliampere
- Relay Voltage : 30 DC volt
- Cabinet Width : 24 inch