https://buildings.honeywell.com/us/en/search-results.html

Specialty Modules

AC/DC Adapter

Eltek compact, light and switched plug-in AC/DC adapter. Used for simple applications where a 24V power supply without battery backup is required.

The Eltek compact, light and switched plug-in AC/DC adapter. Used for simple applications where a 24V power supply without battery backup is required. This comes with connector (5.5 mm). The surrounding temperature ranges between -10°C and 40°C.

Features & Benefits:
  • Output voltage is 24V
  • Maximum output voltage is 0.5A
  • Ripple is <30 mVp-p
  • Efficiency is 72%

Others

  • Maximum Operating Voltage
    • 24
    • 230
  • Brand
    • Eltek

Others

  • Maximum Operating Voltage
    • 24
    • 230
  • Brand
    • Eltek
  • Brand : Eltek
  • Maximum Operating Voltage : 24|230
Image
SKU
Description
alt
250047
AC/DC Adapter, 230V AC/24V DC, 0.5A, 12W, 5.5mm Connector