Specialty Modules

Agile-IQ USB Dongle

Agile-IQ USB Dongles are USB-Radio Frequency Interface for Windows PC for the use of the Agile-IQ Configuration software -maintenance and testing

Agile-IQ USB Dongles are USB-Radio Frequency Interface for Windows PC for the use of the Agile-IQ Configuration software -maintenance and testing. One is also available Light version, NRX-USB which has a duration of 2 months from the first installation. In the PRO version Alla expiration, some functions will no longer be usable.

Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
NRX-USB
USB Dongle, 865-870MHz, 33mA, 2 Months