https://buildings.honeywell.com/us/en/search-results.html

Specialty Modules

Fiber Multimode Converter

Fibre Multimode Converters media converters are equipped with a multiple interface circuit that can handle RS-232 or RS-422/485 serial interfaces and multi-mode fibre.

Fibre Multimode Converters media converters are equipped with a multiple interface circuit that can handle RS-232 or RS-422/485 serial interfaces and multi-mode fibre. The converters are used to extend serial transmission up to 5 km with multi-mode fibre. The converters can be configured to convert either RS-232 signals, or RS-422/485 signals, but not both at the same time. The converters can automatically detect the serial baudrate, which is an extremely convenient feature. Even if a device’s baudrate is changed, the signal will still be transmitted through the media converter without any data loss.

Features & Benefits:
  • Ring and point-to-point transmission
  • Extends RS-232/422/485 transmission up to 40 km with single-mode (TCF-142-S) or 5 km with multi-mode (TCF-142-M)
  • Decreases signal interference
  • Protects against electrical interference and chemical corrosion
  • Supports baudrates up to 921.6 kbps
  • Wide-temperature models available for -40 to 75°C environments
Certifications:
  • CE
  • FCC
  • ULC