https://buildings.honeywell.com/us/en/search-results.html

Specialty Modules

Moxa 4 Channel Isolator

Isolator provides full electrical isolation for bidirectional serial communication between two RS-232 devices in a compact, industrial-grade package.

Isolator provides full electrical isolation for bidirectional serial communication between two RS-232 devices in a compact, industrial-grade package. Both sides of an RS-232 connection are isolated optically to provide perfect protection against lightning surges, accidental high-voltage shorts, and ground loops.

The built in, wide range isolators are tested to ensure that they can withstand more than 4 kV rms input to output for one minute. This means that the Isolator not only meets the requirements of general serial data communications, but also the high standards required by industrial automation and medical applications. The TCC-82 Isolator protects the TxD and RxD data lines, and it also protects the RTS and CTS handshake lines for a total of four isolated channels to provide complete protection of your RS-232 applications.

Features & Benefits:
  • Automatic baudrate detection
  • Compact size
Certifications:
  • UL
  • CE
  • FCC
Image
SKU
Description
alt
TCC-82
Isolator: 4 Channel: 4kV Isolation: 20mA: Plastic