Manual Call Point/Pull Station Parts
Break Glass Unit
Break Glass Unit is a weatherproof emergency door release and is available as single and double pole.
Break Glass Unit is a weatherproof emergency door release and is available as single and double pole. Ideal for outdoor installations or situations where water splashes or spray are likely. Conduit can easily be attached. Accepts breakable or resettable elements to suit preference.
Features & Benefits:- Weatherproof
- Surface mount
- Resettable element and protective cover
- Square edge
- Single gang
- 20mm conduit connection points top and bottom
- IP 67 Rated
Others
- Material
- Glass
Others
- Material
- Glass
- Material : Glass
Image
SKU
Description
WW-G7/2001
Break Glass Unit: Single Pole: COM/NO/NC (x2): 2A at 30V DC: Green: Square