Manual Call Point/Pull Station Parts
Fire-Lite Backbox
The Fire-Lite backboxes are surface mount backboxes for the fire-lite BG-8 series pull stations.
The Fire-Lite alarms manual fire alarm pull stations provides a single-action, normally-open contact alarm initiating point for use with UL listed fire alarm control panels. The Fire-Lite backboxes are surface mount backboxes for the Fire-Lite BG-8 Series pull stations.
Features & Benefits:- Sturdy metal construction
- Simple operation
- Surface Mounting Backbox
- Compatible with BG-8 Manual Alarm Fire Pull Station
- UL Listed
Others
- Brand
- NOTIFIER
- Fire-Lite
Others
- Brand
- NOTIFIER
- Fire-Lite
- Brand : NOTIFIER|Fire-Lite
Image
SKU
Description
BG-2R
Backbox: 3-1/4x4x1-3/8in: Red