https://buildings.honeywell.com/us/en/search-results.html

Manual Call Point/Pull Station Parts

Surface Mounting Box

Surface Mounting Boxes by KAC are providing a unique ‘plug and play’ concept designed specifically to reduce installation time.

The MCP3A Manual Call Point is supplied with one normally open and one normally closed contact. Selecting either the ‘Normally Open’ or ‘Normally Closed’ contact is easily achieved by simply connecting the terminal block to the required connection is in the back of the MCP3 product. Single pole changeover switching can be achieved with the use of two terminal blocks. Installation time and cost are important to fire installer. The MCP range directly reflects this need by providing a unique ‘plug and play’ concept designed specifically to reduce installation time. All new MCP products utilise a special terminal block where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the MCP. Simple, but effective, with no re-termination required and no time wasted.

Features & Benefits:
  • Unique ‘Plug & Play’ installation concept
  • Total ‘Flex-Ability’ in the choice of operating element
  • Anti-tamper facility
  • Enhances aesthetics
  • Backwards compatibility
Certifications:
  • MCP3A-R000SG-P088-01

Others

  • Brand
    • KAC
    • Morley-IAS
    • System Sensor

Others

  • Brand
    • KAC
    • Morley-IAS
    • System Sensor
  • Brand : KAC|Morley-IAS|System Sensor
Image
SKU
Description
alt
MUS012W
Surface Mounting Box, SR3T-PC/ABS
alt
MUS013W
Surface Mounting Box, SR2T
alt
MUS010W
Surface Mounting Box, SR4T
alt
MUP012W
Surface Mounting Box, SR3T
alt
CA577W
SR3T (CERBERUS GUINARD) 467986
alt
MUP159W
Surface Mounting Box, SR1T