Manual Call Points/Pull Stations
Gent|KAC Fire Alarm Control
Gent conventional manual call points are designed to provide a manual alarm interface to conventional fire alarm control panels. All call points are supplied in the standard red colour and are available in semi-flush mounting or surface mounting.
Gent conventional manual call points are designed to provide a manual alarm interface to conventional fire alarm control panels. All call points are supplied in the standard red colour and are available in semi-flush mounting or surface mounting options. The manual call points are all with a 470 Ohm resistor and Normally Open contact, complete with glass.
Features & Benefits:- Fully compliant with EN54, Part 11
- Re-settable operating element option
- 470 Ohm resistor and Normally Open contact complete with glass
- Resistive and clean contact connections
- Weather proof IP67
- Semi-flush or surface mounting
- CE
- ULC
Others
- Contact Ratings
- 2 A 30 voltage direct current
- Brand
- Gent
- KAC
- Maximum Operating Humidity
- 93 +3Percentage
- Material
- ABS
Others
- Contact Ratings
- 2 A 30 voltage direct current
- Brand
- Gent
- KAC
- Maximum Operating Humidity
- 93 +3Percentage
- Material
- ABS
- Brand : Gent|KAC
- Maximum Operating Humidity : 93 +3Percentage
- Material : ABS
- Contact Ratings : 2 A 30 voltage direct current
Data Sheet
Name
Description
File Size
Date
Size
Conventional Manual Call Points Datasheet
application/pdf 194.29 KB
2/17/2022
194.29 KB
Name
Description
File Size
Date
Size
Conventional Manual Call Points Datasheet
194.29 KB
2/17/2022
194.29 KB