Manual Call Points/Pull Stations
Key Operated Manual Call Point
The XENS-807 is a Gent keyswitch call point. This unit allows the activation of a fire alarm system using a key supplied with the unit.
The XENS-807 is a Gent keyswitch call point. This unit allows the activation of a fire alarm system using a key supplied with the unit. The conventional manual call points are designed to provide a manual alarm interface to conventional fire alarm control panels. This device is ideal for use in public areas where there is a risk of malicious activation of call point units. The device allows the fire system to be activated by authorised personnel using the keys supplied with the call point.
All call points are supplied in the standard red color and are available in semi-flush mounting or surface mounting options. The manual call points from Gent are all with a 470 Ohm resistor and Normally Open contact, complete with glass.
Features & Benefits:- Re-settable operating element option
- Semi-flush or surface mounting
- Resistive and clean contact connections
- EN54-11
Others
- Contact Ratings
- 2 A 30 voltage direct current
- Brand
- Gent
- Maximum Operating Humidity
- 93 +3Percentage
- Material
- ABS
Others
- Contact Ratings
- 2 A 30 voltage direct current
- Brand
- Gent
- Maximum Operating Humidity
- 93 +3Percentage
- Material
- ABS
- Brand : Gent
- Maximum Operating Humidity : 93 +3Percentage
- Material : ABS
- Contact Ratings : 2 A 30 voltage direct current