https://buildings.honeywell.com/us/en/search-results.html

Manual Call Points/Pull Stations

Manual Release Call Point

Notifier manual release call points are class B call points which have key for reset and enclosure opening. It has operating temperature of -10°C to +50°C. It is made from durable and impact resistant PC ASA plastic.

Notifier manual release call points are class B call points which have key for reset and enclosure opening. It has labels in Dutch, French, English and German. It has operating voltage of 8-30VDC. It has operating temperature of -10°C to +50°C. It is made from durable and impact resistant PC ASA plastic.

Features & Benefits:
  • Durable
  • Impact resistant
  • Key for reset and enclosure opening
Certifications:
  • EN12094-3

Others

  • Brand
    • System Sensor

Others

  • Brand
    • System Sensor
  • Brand : System Sensor
Image
SKU
Description
alt
ECP-804902
Electric Stop Push Button, 8-30V DC, -10 to +50C, Blue Housing
alt
ECP-804900
Manual Release Call Point, 8-30V DC, -10 to +50C, Yellow Housing