https://buildings.honeywell.com/us/en/search-results.html

Manual Call Points/Pull Stations

MCP Indoor Call Point Range

MCP products utilise a special terminal block, where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the MCP

MCP products utilise a special terminal block, where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the MCP.

Features & Benefits:
  • Unique ‘Plug & Play’ installation concept
  • Total ‘Flex-Ability’ in the choice of operating element
  • Anti-Tamper facility
  • Enhanced aesthetics
  • Fully approved to the latest standards
  • Backward compatibility
  • CPD Approved
Certifications:
  • EN54-11
  • LPCB 166b/41 & 166b/42
  • VdS G206061

Others

  • Minimum Operating Ambient Temperature
    • -25 degree Celsius
  • Contact Ratings
    • 2 A @ 30 Switching voltage direct current
  • Brand
    • System Sensor
    • KAC
  • Maximum Operating Humidity
    • 93Percentage
  • Material
    • Polycarbonate/ABS

Others

  • Minimum Operating Ambient Temperature
    • -25 degree Celsius
  • Contact Ratings
    • 2 A @ 30 Switching voltage direct current
  • Brand
    • System Sensor
    • KAC
  • Maximum Operating Humidity
    • 93Percentage
  • Material
    • Polycarbonate/ABS
  • Brand : System Sensor|KAC
  • Maximum Operating Humidity : 93Percentage
  • Material : Polycarbonate/ABS
  • Minimum Operating Ambient Temperature : -25 degree Celsius
  • Contact Ratings : 2 A @ 30 Switching voltage direct current
Image
SKU
Description
alt
W2B-R820SG-K013-01
LED: 820W Resistor N\O contacts: 30V DC: Surface: Glass