https://buildings.honeywell.com/us/en/search-results.html

Manual Call Points/Pull Stations

MCP3A Indoor Manual Call Point

An Intrinsically Safe version of our MCP3A indoor call point is available for installation in hazardous areas. The MCP3A product version is supplied with both a resistor and normally open clean contact electrical options

An Intrinsically Safe version of our MCP3A indoor call point is available for installation in hazardous areas. These call points are manufactured to protect against other hazards, as defined in paragraph 1.2.7 of annex II of the ATEX Directive 94/9/EC. They are intended for indoor use within Intrinsically Safe systems using suitable zener barriers (supplied by others). Installation efficiency, flexibility and full compliance with the latest standards are at the heart of the new Indoor Call Point range The MCP range directly reflects this need by providing a unique ‘plug and play’ concept to reduce installation time. All new MCP products utilise a special terminal block, where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the MCP. Simple, but effective with no re-termination required and no time wasted. All MCP Indoor Call Point products also help preserve the integrity of the overall system as illegal removal of the product lid will result in the call point operating and the system going in to alarm. The MCP3A product version is supplied with both a resistor and normally open clean contact electrical options. These options are easily utilised by simply connecting the terminal block to the required connection in the back of the MCP3 product. A variety of resistor versions are available, with both 470Wand680W offered as standard. However, other resistor types can be provided upon request.

Features & Benefits:
  • Unique ‘Plug & Play’ installation concept
  • Total ‘Flex-Ability’ in the choice of operating element
  • Anti-Tamper facility
  • Enhanced aesthetics
  • Backward compatibility
Certifications:
  • CE
  • EN54-11

Others

  • Brand
    • NOTIFIER
    • System Sensor

Others

  • Brand
    • NOTIFIER
    • System Sensor
  • Brand : NOTIFIER|System Sensor
Image
SKU
Description
alt
MCP3A-R000FF-01IS
Manual Call Point Flexible Element, Flush Mount, IS
alt
MCP3A-Y000FF-11
Manual Call PointFlexible Element, Flush Mount, Yellow
alt
MCP3A-W000SG-11
Call Point Conventional WH SP Call PO
alt
MCP3A-B000SG-11
Call Point Conventional Blue BG CAL
alt
MCP3A-B000FF-11
CON-MCP-Blue - Changeover ct Flexible Element Included
alt
MCP3A-G000SG-12
Addressable 240V Relay Module