Manual Call Points/Pull Stations
MCP4A Manual Call Point
The Manual Call Points are designed to provide a manual alarm interface to conventional fire alarm control panel. Manual Call Points offers flexible and break glass element option and available in red, yellow, green and white colour.
The Manual Call Points are designed to provide a manual alarm interface to conventional fire alarm control panel. Manual Call Points offers flexible and break glass element option and available in red, yellow, green and white colour.
The MCP range directly reflects this need by providing a unique ‘plug and play’ concept to reduce installation time. All new MCP products utilise a special terminal block, where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the MCP. Simple, but effective with no re-termination required and no time wasted. All MCP Indoor Call Point products also help preserve the integrity of the overall system as illegal removal of the product lid will result in the call point operating and the system going in to alarm
Features & Benefits:- Unique ‘Plug & Play’ installation concept
- Total ‘Flex-Ability’ in the choice of operating element
- Anti-Tamper facility
- Enhanced aesthetics
- Backward compatibility
- EN54-11
Others
- Contact Ratings
- IP67
- Brand
- Morley-IAS
- Notifier
Others
- Contact Ratings
- IP67
- Brand
- Morley-IAS
- Notifier
- Brand : Morley-IAS|Notifier
- Contact Ratings : IP67