/content/hbtbt/us/en/search-results.html

    Manual Call Points/Pull Stations

    NBG-12 SWIFT Wireless Fire Alarm Pull Station

    Discontinued

    NBG-12 Series fire alarm pull stations are designed to meet multiple applications with the installer and end user in mind.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    NBG-12 Series fire alarm pull stations are designed to meet multiple applications with the installer and end user in mind. They feature a variety of models including single- and dual-action versions.
    These pull stations provide an alarm initiating input signal to conventional fire alarm control panels (FACPs). Its innovative design, durable construction, and multiple mounting options make these pull stations simple to install, maintain, and operate. The cover, backplate, and operation handle of these pull stations are all molded of durable polycarbonate material. Features & Benefits:
    • Aesthetically pleasing, highly visible design and color
    • Meets ADA five lb maximum pull-force
    • Easily operated (single- or dual-action, model dependent), yet designed to prevent false alarms when bumped, shaken, or jarred
    • PUSH IN/PULL DOWN handle latches in the down position to clearly indicate the station has been operated
    • The word 'ACTIVATED' appears on top of the handle in bright yellow, further indicating operation of the station
    • Operation handle features white arrows showing basic operation direction for non-English-speaking persons
    • Braille text included on finger-hold area of operation handle and across top of handle.
    • Multiple hex- and key-lock models available
    • US patented hex-lock needs only a quarter-turn to lock/unlock
    • Station can be opened for inspection and maintenance without initiating an alarm
    Certifications:
    • UL Listed: S692
    • ULC Listed: S692
    • CSFM Approved: 7150-0028:199
    • FM Approved
    • MEA Approved: 67-02-E 
    • Meets UL 38, Standard for Manually Actuated Signaling Boxes
    • Patented: US Patent No. D428,351; 6,380,846; 6,314,772; 6,632,108
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Contact_Material@contact_material|Maximum_Operating_Ambient_Temperature@maximum_operating_ambient_temperature|Minimum_Operating_Ambient_Temperature@minimum_operating_ambient_temperature|Product_Type@product_type|Switch_Type@switch_type

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    NBG-12WL
    Wireless Pull Station
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NBG-12LX
    NBG-12WL
    Wireless Pull Station
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NBG-12LX
    NBG-12WLSP
    Wireless Pull Station, Spanish
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NBG-12LX
    NBG-12WLSP
    Wireless Pull Station, Spanish
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NBG-12LX