Manual Call Points/Pull Stations

Radio Alarm Signalling Button

The NRX-WCP radio alarm signalling button is a battery powered radio-frequency device, designed to be used with the NRXI-GATE radio gateway. NRX-WCP is a manual radio alarm signalling point with IP67 degree of protection.

The NRX-WCP radio alarm signalling button is a battery powered radio-frequency device, designed to be used with the NRXI-GATE radio gateway. It contains a transceiver and is integrated into a fire-fighting system that can be addressed through a proprietary communication protocol. NRX-WCP is a manual radio alarm signalling point with IP67 degree of protection. It is mounted on a wall with a plastic base.

Features & Benefits:
  • Radio alarm signalling point with IP67 degree of protection
  • Wall mounted
  • Battery powered radio-frequency device
  • 4 Duracell Ultra 123 battery
Certifications:
  • EN54-11
  • EN54-25

Others

  • Minimum Operating Ambient Temperature
    • -30 degree Celsius
  • Maximum Operating Humidity
    • 93Percentage

Others

  • Minimum Operating Ambient Temperature
    • -30 degree Celsius
  • Maximum Operating Humidity
    • 93Percentage
  • Maximum Operating Humidity : 93Percentage
  • Minimum Operating Ambient Temperature : -30 degree Celsius
Sort
Document Title
File Size
Date Added
Asset Language
Content Type