https://buildings.honeywell.com/us/en/search-results.html

Manual Call Points/Pull Stations

Surface Mounted WCP Outdoor Call Point

WCP outdoor call points are provided with installation efficiency, flexibility and full compliance with the latest standards. The enhanced environmental protection allows the manual call points to be installed in many external environments.

WCP outdoor call points are provided with installation efficiency, flexibility and full compliance with the latest standards. The outdoor WCP are IP67 sealed manual call point products. The enhanced environmental protection allows the WCP outdoor manual call point units to be installed in many external environments where water and dirt are likely to be present, making them a true waterproof and outdoor products.

Installation time and ultimately cost, are of paramount importance to any fire or security installer. The WCP range directly reflects this need by providing a unique ‘plug and play’ concept designed specifically to reduce installation time. All new WCP products utilise a special terminal block, where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the WCP. Simple, but effective with no re-termination required and no time wasted. In addition, all WCP products are supplied with three standard 20mm knock outs for cable entries, accommodating all types of surface wiring installations.

Both break glass and re-settable operating elements can be used within manual call points. To provide greatest ‘flex-ability’, the new WCP range can be configured as either a break glass or re-settable unit by simply changing from one element to another. No other additional parts or alternative products need to be ordered. All WCP outdoor call point products also help to preserve the integrity of the overall system as illegal removal of the product lid will result in the call point operating and the system going in to alarm. The WCP4A product version is supplied with a double pole changeover set of contacts. The products utilises two terminal blocks and wiring to the relevant terminals on these terminal connector blocks provides either a ‘normally open’ or ‘normally closed’ operation.

Features & Benefits:
  • Unique ‘plug & play’ installation concept
  • Total ‘flex-ability’ in the choice of operating element
  • Anti-Tamper facility
  • Enhanced aesthetics and compact design
Certifications:
  • IP67

Others

  • Minimum Operating Ambient Temperature
    • -25 degree Celsius
  • Contact Ratings
    • 2 A @ 30 Switching voltage direct current
  • Brand
    • KAC
  • Material
    • Polycarbonate/ABS
  • Maximum Operating Humidity
    • 93Percentage

Others

  • Minimum Operating Ambient Temperature
    • -25 degree Celsius
  • Contact Ratings
    • 2 A @ 30 Switching voltage direct current
  • Brand
    • KAC
  • Material
    • Polycarbonate/ABS
  • Maximum Operating Humidity
    • 93Percentage
  • Brand : KAC
  • Material : Polycarbonate/ABS
  • Maximum Operating Humidity : 93Percentage
  • Minimum Operating Ambient Temperature : -25 degree Celsius
  • Contact Ratings : 2 A @ 30 Switching voltage direct current
Image
SKU
Description
alt
WCP4A-G000SF-12
WCP Outdoor Call Point, N\O & N\C Contacts, 30V DC, -300 to +700C, Surface Mounting, 240g, Flexi Operating Element, Green