Manual Call Points/Pull Stations
White Miniature Push Switch
White Miniature Push Switches are contained plain colour function label. All miniature push switches are flush mount.
The Notifier White Miniature Push Switches are contained plain colour function label. All miniature push switches are flush mount. The switches has a maximum voltage range of 240VAC or 24VDC and current rating of 0.5A at 240VAC and 1A at 24VDC. Made of ABS material having 0-95% relative humidity.
Features & Benefits:- The plain colour function label
- IP24D Rated
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Image
SKU
Description
WW9301
White Miniature Push Switch, Non Terminated, 240V AC/24V DC, 0.5A/1A, ABS