https://buildings.honeywell.com/us/en/search-results.html

Cables

ZI Interface Unit

ZI is a Single channel interface unit is color coded with Back Lit LCD Display which also has solid state solt sree signaling contacts.

ZI is a Single channel interface unit is color coded with Back Lit LCD Display which also has solid state solt sree signaling contacts.

Features & Benefits:
  • The addition of up to 50 ohms resistance of interconnecting Cable Resistance
  • MTBF’s of Greater than 5 million Hours
  • Local or Area risk protection
  • Detection at ALL points along multi-kms sensor installation
  • No minimum length exposure required
  • RS232 serial link Facility available
  • Integrated with ANY Fire Alarm or Building management control system
Certifications:
  • F.M. Approved
  • UL Listed
Image
SKU
Description
alt
ZI-01GV
Single Channel Detection Interface Unit
alt
ZI-01
Interface Unit: ZI-01: Single Channel
alt
ZI-01RS
Interface Unit: ZI-01: Single Channel: RS232 Serial Link