https://buildings.honeywell.com/us/en/search-results.html

Communicators

005129 Slave Fire Communicator

005129 slave fire communicators provide four fully supervised channel inputs to monitor UL Listed fire alarm systems. These come in a metal cabinet for surface mounting near the fire alarm control panel (FACP).

005129 slave fire communicators provide four fully supervised channel inputs to monitor UL Listed fire alarm systems. These come in a metal cabinet for surface mounting near the fire alarm control panel (FACP). 005129 slave fire communicators can also monitor AC voltage directly.

Features & Benefits:
  • Four fully supervised input channels programmable as voltage input active high or low or as a contact closure input
  • Dual phone line interface and line fault monitors
  • Automatic 24 hour test
  • Reports in most major communication formats
  • Easy to install and service
  • Set up direct FACP AC monitoring from the FACP’s main power input
  • Onboard non-silencing audible alarm
  • Program remotely, view current status, and change the 24 hour test time with a PC running DOS and Silent Knight® 5541 software (5530 modem also required)
Certifications:
  • NFPA 71 and NFPA 72
  • UL 864
  • UL Listed as Slave Fire Communicator for Connection to UL Listed 24V DC Local FACPs
  • CSFM 7300-0559: 120
  • MEA 429-92-E Vol. III
Image
SKU
Description
alt
005129
Fire Alarm Communicator: Slave: Digital: 4 Channel Input: 120V AC: Metal Cabinet: Red