Communicators
Fire Control Communicator
The 5104 is a six-zone fire alarm communicator providing digital fire reporting over ordinary telephone lines
The 5104 is a six-zone fire alarm communicator providing digital fire reporting over ordinary telephone lines. The 5104 can be used to monitor existing local UL listed fire alarm control panels or as a standalone unit for sprinkler supervisory.Features & Benefits:
- Can be used as a stand-alone or as a add-on DACT
- Six fully supervised inputs: one Class A input, and five Class B inputs
- Downloadable for remote programming
- 60 hours of standby power
- Fuseless overload protection with automatic reset circuitry and fault indicators — eliminates the cause of most field calls
- Dual phone line interface Automatic self tests every 24 hours with report sent to central station
- Reports in SIA and most major communications formats
- Operates on loop start phone lines ahead of the building PBX system
- A single, programmable output is provided for alarm or dialer failed conditions (cannot be used for evacuation purposes)
- UL Listed - UL864/NFPA 72 Central and Remote Supervising
- Station Fire Alarm System Service
- FM Approved
- CSFM Approved
- MEA
Others
- Brand
- Silent Knight
Others
- Brand
- Silent Knight
- Brand : Silent Knight
Image
SKU
Description
051040
MODEL 005104 Board Only
005104-L8
5104 Fire Control Communicator : 6 Zone: with Power Supervision