/content/hbtbt/us/en/search-results.html

    Interface Cards

    E3 Series Addressable Node Expander

    Discontinued

    The E3 Series® from Gamewell-FCI is the most sophisticated, yet customizable and cost-effective fire safety system available.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The E3 Series® from Gamewell-FCI is the most sophisticated, yet customizable and cost-effective fire safety system available. Built around innovative, but proven technology it represents the future of fire alarm control, assisted voice evacuation and mass notification. Designed using a “building block” approach, the E3 Series is a full function fire alarm system easily configurable into a distributed network with advanced voice capability. But only the E3 Series has something more: the added benefit t of broadband technology, allowing complete system integration over just two wires or fiber optic cables.

    Features & Benefits:
    • 8 to 244 SLCs each supporting 159 sensors, 159 modules and 159 addressable sounder bases (In Styles 4, 6, or 7*)
    • 625K baud ARCNET communications using wire, fiber, or mixed configurations for installation flexibility
    • High-speed 32 bit processor and 8100 event history log
    • Advanced Boolean logic-based programming such as AND, OR, NOT, time delay and calendar functions configurable via computer programming
    • Supports up to (16), ASM-16 addressable switch or ANU-48 LED driver modules per ILI-MB-E3/ILI95-MB-E3
    • Two Class A, Style Z or Class B, Style Y, notification appliance circuits rated at 2.0 amps. per circuit
    • Integral city connection
    • Flexible 115,200 baud high speed RS-232 interface
    • 40 character user-defined text per device
    • 15 LCD-SLP displays/annunciators, 6 LCD-E3 displays/annunciators, 5 LCD-7100/RAN-7100 remote LED annunciators per ILI-MB-E3/ILI95-MB-E3
    • UL Listed for smoke control (dedicated and non-dedicated) when properly configured
    • FM/UL Listed for Pre-action/Deluge use
    Certifications:
    • UL: S1869, 2572 for Mass Notification
    • FM: 3025415
    • MEA FDNY: 6175, COA #: 231-06-E
    • CSFM: 7165-1703:0125
    • City of Chicago: Class 1, Class 2, High Rise
    • City of Denver Approved
    • The VMC Group, Reference Certificate of
    • Compliance: VMA-45894-02C (Revision 1)
    • ISO 9001 Certification