/content/hbtbt/us/en/search-results.html

    Accessories

    SWIFT Ceiling AV Base

    Discontinued

    The System Sensor SWIFT® Wireless system offers a ceiling AV base to support L-Series devices in wireless installations.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The SWIFT Ceiling AV Bases are intended for use with compatible System Sensor L-Series AV notification appliances to meet a comprehensive range of notification requirements. The AV Base provides power for the audio and visual signals and supports wireless communication with the Fire Alarm Control Panel (FACP). The L-Series AV notification appliance is mounted directly to the wireless AV base allowing flexibility in color, placement and signal output. Power is supplied through two sets of 4 batteries – one set provides power for wireless communication, and the other set provides power for the notification appliance’s audio and/or visual signal. Battery life of the wireless portion is UL listed for at least 2 years. Battery life for the AV set of batteries depends upon the activation time and output level of the audio or visual signal. The AV base boosts output voltage to support 24VDC options on connected devices.

    Features & Benefits:
    • Wireless installation
    • Class A mesh network
    • Addressable code wheels
    • Commercial applications
    • Frequency hopping
    • Bi-Directional Communications
    Certifications:
    • UL 464
    • UL 1638
    • UL 1971
    • ULC S525
    • ULC S526
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand|Color@color|Product_Type@product_type

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    WAV-CRL
    Wireless AV Base, Ceiling, Red
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NF-Tier3-WAV-360x250px
    WAV-CRL
    Wireless AV Base, Ceiling, Red
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NF-Tier3-WAV-360x250px
    WAV-CWL
    Wireless AV Base, Ceiling, White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NF-Tier3-WAV-360x250px
    WAV-CWL
    Wireless AV Base, Ceiling, White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NF-Tier3-WAV-360x250px