https://buildings.honeywell.com/us/en/search-results.html

Combination Strobes

L-Series 4-Wire Horn Strobe

L-Series 4-Wire horn strobes are intended for full building notification as well as on the property ground.

The entire L-Series product line of 4-Wire horn strobes include a variety of features that increase their application versatility while simplifying installation. All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.

To further simplify installation, the L-Series utilizes a universal mounting plate so installers can mount them to a wide array of back boxes. With an onboard shorting spring, installers can test wiring continuity before the device is installed.Installers can also easily adapt devices to a suit a wide range of application requirements using field-selectable candela settings, automatic selection of 12- or 24-volt operation, and a rotary switch for horn tones with two volume selections.

Features & Benefits:
  • Plug-in design with minimal intrusion into the back box
  • Tamper-resistant construction
  • Automatic selection of 12- or 24-volt operationat 15 and 30 candela
  • Field-selectable candela settings. Wall units: 15, 30, 75, 95, 110, 135, and 185. Ceiling units: 15, 30, 75, 95, 115, 150, and 177
  • Horn rated at 88+ dBA at 16 volts
  • Rotary switch for horn tone and two volume selections
  • Universal mounting plate for ceiling units
  • Mounting plate shorting spring feature checks wiring continuity before device installation
  • Electrically Compatible with legacy SpectrAlert® and SpectrAlert® Advance devices
  • Listed for ceiling mounting only
  • Compatible with MDL3 sync module
Certifications:
  • UL Listed: S4011; S5512
  • FM Approved
  • CSFM: 7125-1653:0504; 7135-1653:0503

Others

  • Brand
    • System Sensor
    • Gamewell-FCI
    • Farenhyt
    • Notifier

Others

  • Brand
    • System Sensor
    • Gamewell-FCI
    • Farenhyt
    • Notifier
  • Brand : System Sensor|Gamewell-FCI|Farenhyt|Notifier
Data Sheet
Name
Description
File Size
Date
Size
L-Series Indoor Ceiling Strobes and Horn Strobes Data Sheet
application/pdf 339.06 KB
5/21/2022
339.06 KB
Installation Instructions
Name
Description
File Size
Date
Size
Selectable Output Four-wire Horn Strobes � Ceiling Mount Installation Guide
application/pdf 2.39 MB
3/13/2022
2.39 MB
Product Bulletins
Name
Description
File Size
Date
Size
Product Discontinuation: Canadian English-Only & French-Only Marked AV Devices
application/pdf 169.6 KB
3/13/2022
169.6 KB
Others
Name
Description
File Size
Date
Size
AV Appliance Applications Guide
application/pdf 577.88 KB
5/11/2022
577.88 KB
SAA: Indoor Ceiling Strobes - Horn Strobes Datasheet
application/pdf 816.33 KB
4/29/2022
816.33 KB
Fire Safety Product Catalog
application/pdf 3.65 MB
4/29/2022
3.65 MB
AV L-Series Products Brochure
application/pdf 2.3 MB
4/11/2022
2.3 MB
L-Series: Eng. Specs - Horn Strobes Engineering Specs
application/pdf 93.83 KB
4/8/2022
93.83 KB
L-Series: 4-Wire Horn Strobes - Ceiling (I56-6516) Manual
application/pdf 2.42 MB
4/8/2022
2.42 MB
L-Series: Strobes and Horn Strobes - Ceiling (AVDS868) Datasheet
application/pdf 3.07 MB
4/8/2022
3.07 MB
Indoor Output Strobes and Horn Strobes for Ceiling Applications Data Sheet
application/pdf 3.07 MB
3/14/2022
3.07 MB
AV L-Series 4-Wire Announcement Brochure
application/pdf 58.08 KB
3/9/2022
58.08 KB
Flyer: L-Series-SAA X-Ref Brochure
application/pdf 160.95 KB
3/9/2022
160.95 KB
L-Series: Strobe (Wall) CAD-BIM
application/zip 1.41 MB
3/9/2022
1.41 MB
AV L-Series 4-Wire Announcement Brochure
application/pdf 58.87 KB
3/9/2022
58.87 KB
L-Series: Strobe (Ceiling) CAD-BIM
application/zip 4.05 MB
3/9/2022
4.05 MB
L-Series: Strobe (Wall) CAD-BIM
application/zip 1.41 MB
1/21/2022
1.41 MB
Name
Description
File Size
Date
Size
L-Series Indoor Ceiling Strobes and Horn Strobes Data Sheet
339.06 KB
5/21/2022
339.06 KB
AV Appliance Applications Guide
577.88 KB
5/11/2022
577.88 KB
SAA: Indoor Ceiling Strobes - Horn Strobes Datasheet
816.33 KB
4/29/2022
816.33 KB
Fire Safety Product Catalog
3.65 MB
4/29/2022
3.65 MB
AV L-Series Products Brochure
2.3 MB
4/11/2022
2.3 MB
L-Series: Eng. Specs - Horn Strobes Engineering Specs
93.83 KB
4/8/2022
93.83 KB
L-Series: 4-Wire Horn Strobes - Ceiling (I56-6516) Manual
2.42 MB
4/8/2022
2.42 MB
L-Series: Strobes and Horn Strobes - Ceiling (AVDS868) Datasheet
3.07 MB
4/8/2022
3.07 MB
Indoor Output Strobes and Horn Strobes for Ceiling Applications Data Sheet
3.07 MB
3/14/2022
3.07 MB
Selectable Output Four-wire Horn Strobes � Ceiling Mount Installation Guide
2.39 MB
3/13/2022
2.39 MB
Product Discontinuation: Canadian English-Only & French-Only Marked AV Devices
169.6 KB
3/13/2022
169.6 KB
AV L-Series 4-Wire Announcement Brochure
58.08 KB
3/9/2022
58.08 KB
Flyer: L-Series-SAA X-Ref Brochure
160.95 KB
3/9/2022
160.95 KB
L-Series: Strobe (Wall) CAD-BIM
1.41 MB
3/9/2022
1.41 MB
AV L-Series 4-Wire Announcement Brochure
58.87 KB
3/9/2022
58.87 KB
L-Series: Strobe (Ceiling) CAD-BIM
4.05 MB
3/9/2022
4.05 MB
L-Series: Strobe (Wall) CAD-BIM
1.41 MB
1/21/2022
1.41 MB
Image
SKU
Description
alt
PC4WL
Ceiling Mount Horn Strobe: 4-Wire: White
alt
PC4RL
Ceiling Mount Horn Strobe: 4-Wire: Red
alt
P4WL
Horn Strobe: 4-Wire: White: Wall: 4x4in Backbox: Wall
alt
P4RL
Wall Mount Horn Strobe: 4-Wire: Red
alt
PC4WLA-P
4 Wire Ceiling Horn Strobe, White (Plain
alt
PC4WLA
Ceiling Mount Horn Strobe, 4-Wire, White, ULC Listed
alt
P4WLA
Horn Strobe, 4-Wire, White, Wall, 4x4in Backbox, Bilingual, Wall