/content/hbtbt/us/en/search-results.html

Horns & Sounders

Detector Buzzer

The buzzer is operated directly from the detector's parallel output and then has the same address as the detector. Mounted under standard detector base. Four different sound characteristics can be selected.

Overview

The buzzer is operated directly from the detector's parallel output and then has the same address as the detector. Mounted under standard detector base. Four different sound characteristics can be selected. The summer can be connected to all Eltek detectors such as the S65, XP95, Discovery and Esser series.