/content/hbtbt/us/en/search-results.html

Horns & Sounders

Electronic Bedhead Sounder

Electronic bedhead sounders are useful for small rooms such as halls of residences. The sound signals in this sounders is set in 3 ways, continuous, intermittent or warble. They also used with a detector which reduces the number of fixing points.

Overview

Electronic bedhead sounders are useful for small rooms such as halls of residences. The sound signals in this sounders is set in 3 ways, continuous, intermittent or warble. They also used with a detector which reduces the number of fixing points.

Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
02519-52
SOUNDER 9-28V ELECT BEDHE
Image
SKU
Description
alt
02519-52
SOUNDER 9-28V ELECT BEDHE