/content/hbtbt/us/en/search-results.html

    Horns & Sounders

    SpectrAlert® Advance Outdoor Horn

    Discontinued

    SpectrAlert® Advance Series horns are designed to simplify installations to provide primary and secondary signaling for fire and security applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The SpectrAlert® Advance outdoor horns increase application flexibility for outdoor installations. Intended for full building notification as well as on the property ground, they produce a loud sound to notify occupants to evacuate the buildings. Installers can easily adapt devices to suit a wide range of application requirements by using field-selectable sound patterns and volume settings. Compatible with 12- or 24-volt systems. The universal mounting plate's plug-in design simplifies installation. Synchronization is also provided when using the MDL module.

    Features & Benefits:
    • 12 and 24V operation
    • Rotary switch for horn tone and three volume selections
    • Temporal and non-temporal tones
    • Horn rated at 88+ dBA at 16 volts
    • Rated from -40 degrees to 151 degrees F, with NEMA 4X rating
    • Tamper-resistant construction
    • Listing for ceiling or wall-mounting
    Certifications:
    • UL Listed S4011
    • ULC Listed
    • FM Approved 3023572
    • MEA Approved MEA452-05-E
    • CSFM Listing 7135-1653:189
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Horn

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Horn
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Product Type : Horn