/content/hbtbt/us/en/search-results.html

Horns & Sounders

STI Exit Stopper Multifunction Door Alarm

STI Exit Stopper Multifunction Door Alarm can serve as an inexpensive door alarm and help stop theft by alerting you to any unauthorized exits or entries through emergency exit doors.

Overview

The STI Exit Stopper Multifunction Door Alarms can serve as an inexpensive door alarm and help stop theft by alerting you to any unauthorized exits or entries through emergency exit doors.

Features & Benefits:
  • Virtually indestructible polycarbonate housing
  • May be mounted on top, right, left or next to almost any door
  • Easy to install
  • 95/105dB warning horn
  • In exit alarm mode, alarm can be set to sound for 30 seconds, 3 minutes or indefinitely (unless disarmed with key supplied or until battery is drained)
  • Detects both unauthorized exits and entries
  • In annunciator mode, it announces door entry/exit with 2 beeps repeated 5 times
  • May be programmed for 30 second entry delay or immediate alarm
  • Arming delay allows the unit to arm following authorized exits
  • Unit is completely self-contained
  • Recommended operational temperature range is 32C to 113F
  • Included label allows warning in two languages
  • Highly visible “stop sign” design acts as a deterrent
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
STI 6400
STI Exit Stopper Multifunction Door Alarm, 95-105dB, 9V DC Alkaline, Dutch Text, Red
Image
SKU
Description
alt
STI 6400
STI Exit Stopper Multifunction Door Alarm, 95-105dB, 9V DC Alkaline, Dutch Text, Red