/content/hbtbt/us/en/search-results.html
    This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.

    Pagers & Paging Systems

    Honeywell's Remote Paging Unit

    Honeywell's remote paging units provides a supervised microphone, 8 emergency message buttons, and 16 mappable audio switches.

    Overview

    With dimensions of 17 ¾” x 11 7/16” x 3 ½”, this lower profile remote paging unit is ideal for locations where the standard LOC won’t fit. The RA-2000 and RA-100 have the same height and flush mount depth as the ECS-RPU so if your installation requires a fully functioning LOC with annunciation the RA-2000 or RA-100 can be installed right next to the ECS-RPU for a sleek installation. The IFP-100ECS and IFP-1000ECS can support a maximum of 7 ECS-RPUs or ECS-RCUs in any combination. The IFP-2000ECS can support a maximum of 15 ECS-RPUs or ECS-RCU2000s in any combination.

    _x000D_ Features & Benefits:
      _x000D_
    • Smaller footprint than the ECS-RCU_x000D_
    • Supervised Microphone_x000D_
    • Connects to control panel via 4-wire SBUS and 2-wire VBUS_x000D_
    • Eight emergency communication message buttons_x000D_
    • 16 mappable audio switches
    _x000D_Certifications:
      _x000D_
    • NFPA 70 & NFPA 72_x000D_
    • UL Listing