Speakers
HyperSpike® LineWave Loudspeaker - 120 Wattage
The HyperSpike Linewave Audio Signaling & Notification Speaker is designed with the latest technology in line array speaker systems, the HyperSpike® Line Wave is optimized to produce clear and authoritative voice commands
The HyperSpike LinewaveAudio Signaling & Notification Speaker is designed with the latest technology in line array speaker systems, the HyperSpike® Line Wave is optimized to produce clear and authoritative voice commands and powerful tones never before possible within reverberant environments. The beam forming capability of the Line Wave speaker allows even coverage across the listening plane while focusing the acoustic pattern away from surfaces that cause unwanted reflections. This technology is essential for achieving optimum levels of speech intelligibility within reverberant spaces. The result is clear and intelligible direct sound that ensures critical messages are heard and understood.
Features & Benefits:- Industry Leading Voice
- Intelligibility for Reverberant Spaces
- Rated for Indoor or Outdoor Applications
- Universal Mounting Interface
- Durable Environmental Resistant Construction
- UL1480
- ULC
Others
- Wattage
- 120
- Application
- Wall or Pole
- Indoor/Outdoor
- Both
Others
- Wattage
- 120
- Application
- Wall or Pole
- Indoor/Outdoor
- Both
- Wattage : 120
- Application : Wall or Pole
- Indoor/Outdoor : Both
Sort
Others
Document Title
File Size
Date Added
Asset Language
Content Type
Manuals and Guides
Document Title
File Size
Date Added
Asset Language
Content Type
Data Sheet
Document Title
File Size
Date Added
Asset Language
Content Type
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
90243A-804-06-L
LineWave 16X, UL line array speaker-White
90243A-804-05-L
LineWave 16X, UL line array speaker-Red
90243A-804-01-L
LineWave 16X, UL line array speaker-Black