Speakers
Indoor/outdoor Medium Power Speaker
The hyperspike® ma-micro is a lightweight, 360° medium power speaker array that broadcasts live and pre-recorded voice commands and tones over a half mile Radius.
The Hyperspike® Ma-micro Is A Lightweight, 360° Medium Power Speaker Array That Broadcasts Live And Pre-recorded Voice Commands And Tones Over A Half Mile Radius. Leading The Industry In Voice Intelligibility, the Ma-micro Speaker Design Achieves An Exceptional Sti Of 0.84/1.0, Ensuring Commands Are Clearly Transmitted And Heard, even In High Noise Environments. The Battle Tested Ma-micro Comes With A Waterproof Uvresistant Enclosure Ensuring Durability In Harsh Environments.
Features & Benefits:- Suitable For Indoor Or Outdoor Applications
- 134 Db Spl Peak Acoustic Output
- Sti 0.84/1.0
- 0.4-mile Radius
- Ul1480a Listed
- UL
Others
- Brand
- HyperSpike
- Indoor/Outdoor
- Both
- Application
- Pole
- Product Line
- Long Range Speaker
- Wattage
- 50-650
Others
- Brand
- HyperSpike
- Indoor/Outdoor
- Both
- Application
- Pole
- Product Line
- Long Range Speaker
- Wattage
- 50-650
- Brand : HyperSpike
- Indoor/Outdoor : Both
- Application : Pole
- Product Line : Long Range Speaker
- Wattage : 50-650
Document Title
File Size
Date Added
Image
SKU
Description
90145A-801-02-L
Indoor/outdoor Medium Power Speaker, 41V, 4Ohm, 125 to 8khz, Tan
90145A-801-04-L
Indoor/outdoor Medium Power Speaker, 41V, 4Ohm, 125 To 8khz, Gray