Accessories
PID-95 Point Identification Device
PID-95 point identification devices monitor single Style B circuits and are designed to be mounted into electrical backboxes.
PID-95 point identification devices are interfaces between the non-powered, normally open, dry contact devices. It is designed to operate with the Gamewell-FCI®’s 600 Series and ILI95-E3 Series® of addressable-analog fire alarm control panels (FACPs). Point identification devices monitor single Style B circuits and are designed to be mounted into electrical backboxes.
Features & Benefits:- Compatible with the Gamewell-FCI 600 Series and ILI95-E3 Series systems
- Offers a plate-mounted version available for surface or flush mounting in the following dimensions: 4x4.688 inch (10.16x11.908 cm) double-gang backbox, and 4 inch (10.16 cm) square backbox
- Includes an LED for alarm annunciation
- Field-programmable
- Provides priority interrupt
- Monitors dry contact devices
- UL Standard 864 9th Edition
- UL Listed: S521
- FM Approved
- FDNY Approved
- CSFM: 7300-1703:0135
- ISO 9001 Certification
Others
- End of Line Resistance
- 3.9 kO
- Alarm Current
- 0.0015 ampere
- Operating Current Draw
- 1.5 milliampere
- Maximum Operating Humidity
- 85 Percentage
- Maximum Operating Voltage
- 21Vdc from Analog Addressable Module
- Brand
- Gamewell-FCI
- Detector Type
- Addressable Module
- Approved Location
- ISO 9001 Certified
- CSFM 7300-17030135
- UL Listed S521
Others
- End of Line Resistance
- 3.9 kO
- Alarm Current
- 0.0015 ampere
- Operating Current Draw
- 1.5 milliampere
- Maximum Operating Humidity
- 85 Percentage
- Maximum Operating Voltage
- 21Vdc from Analog Addressable Module
- Brand
- Gamewell-FCI
- Detector Type
- Addressable Module
- Approved Location
- ISO 9001 Certified
- CSFM 7300-17030135
- UL Listed S521
- Brand : Gamewell-FCI
- Detector Type : Addressable Module
- Approved Location : ISO 9001 Certified|CSFM 7300-17030135|UL Listed S521
- End of Line Resistance : 3.9 kO
- Alarm Current : 0.0015 ampere
- Operating Current Draw : 1.5 milliampere
- Maximum Operating Humidity : 85 Percentage
- Maximum Operating Voltage : 21Vdc from Analog Addressable Module
Engineering Specifications
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Voice (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
5/18/2022
78.49 KB
E3 Series A and E Specification - Network (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
5/18/2022
84.55 KB
E3 Series A and E Specification - Stand Alone (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
5/18/2022
86.29 KB
E3 Series A and E Specification - Network (PDF)
application/pdf 356.91 KB
5/18/2022
356.91 KB
E3 Series A and E Specification - Stand Alone (PDF)
application/pdf 353.47 KB
5/18/2022
353.47 KB
610 Stand Alone Specification
application/msword 243.5 KB
5/18/2022
243.5 KB
IdentiFlex 602 SmartScan AandE Specification
application/msword 129.5 KB
5/18/2022
129.5 KB
Data Sheet
Name
Description
File Size
Date
Size
PID-95 Series Point Identification Device Data Sheet
application/pdf 59.44 KB
5/18/2022
59.44 KB
IdentiFlex 600 Series Input Interface Devices Data Sheet
application/pdf 253.55 KB
5/18/2022
253.55 KB
Others
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Voice (PDF)
application/pdf 421.32 KB
5/18/2022
421.32 KB
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Voice (DOCX)
78.49 KB
5/18/2022
78.49 KB
E3 Series A and E Specification - Network (DOCX)
84.55 KB
5/18/2022
84.55 KB
E3 Series A and E Specification - Stand Alone (DOCX)
86.29 KB
5/18/2022
86.29 KB
E3 Series A and E Specification - Voice (PDF)
421.32 KB
5/18/2022
421.32 KB
E3 Series A and E Specification - Network (PDF)
356.91 KB
5/18/2022
356.91 KB
E3 Series A and E Specification - Stand Alone (PDF)
353.47 KB
5/18/2022
353.47 KB
PID-95 Series Point Identification Device Data Sheet
59.44 KB
5/18/2022
59.44 KB
IdentiFlex 600 Series Input Interface Devices Data Sheet
253.55 KB
5/18/2022
253.55 KB
IdentiFlex 602 SmartScan AandE Specification
129.5 KB
5/18/2022
129.5 KB