Aspirating Smoke Detector
Intelligent VESDA-E VES
The VESDA-E VES is similar to the flagship VESDA-E VEP aspirating smoke detector, but also includes a valve mechanism in the inlet manifold and software to control the airflow from the four sectors (pipes)
Features & Benefits:
- Sector addressability for up to four sectors
- Adaptive scan threshold
- Flair detection technology delivers reliable very early warning in a wide range of environments with minimal nuisance alarms
- Multistage filtration and optical protection with clean air barriers ensures lifetime detection performance
- Four configurable alarm levels for sector 1 (sectors 2, 3 and 4 will automatically assume the same values that are set in
- sector 1) and a wide sensitivity range deliver optimum protection for the widest range of applications
- Intuitive LCD display provides instant status information for immediate response
- Flow fault thresholds per port accommodate varying airflow conditions
- Smart on-board filter retains dust count and remaining filter life for predictable maintenance
- Extensive event log (20,000 events) for event analysis and system diagnostics
- AutoLearn™ Smoke for reliable and rapid commissioning
- Backward compatible with VLS
- Ethernet for connectivity with Xtralis software for configuration, secondary monitoring, and maintenance
- USB for PC configuration and firmware upgrade using a memory stick
- Two GPIs (monitored/unmonitored) with fix mapping to detector reset function
- Field replaceable sub-assemblies enable faster service and maximum uptime
- UL
- CSFM
- FDA
- FCC
Others
- Brand
- Honeywell
- Notifier
- Product Type
- VESDA-E
Others
- Brand
- Honeywell
- Notifier
- Product Type
- VESDA-E
- Brand : Honeywell|Notifier
- Product Type : VESDA-E